Download document () of 20

3TA402K

Eaton molded case circuit breaker accessory line and load terminal, Terminal, 400 A, Three-pole, 500-750 kcmil Cu/Al, Frame J-K, Series C, Pressure type line and load

General specifications

Product Name
Eaton molded case circuit breaker accessory line and load terminal
Catalog Number
3TA402K
UPC
786679106792
Product Length/Depth
6.2 in
Product Height
4.6 in
Product Width
3.8 in
Product Weight
1.1 lb
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Amperage Rating
400 A
Frame size
Frame J-K
Series
Series C
Terminals
Pressure type line and load
Wire size
500-750 kcmil Cu/Al
Number of poles
Three-pole
Type
Terminal

Export product specification