Download document () of 20

40071353399

Eaton Emergency lighting Li-Ion replacement battery 3,6V 4300mAh packaged

General specifications

Product Name
Eaton emergency lighting battery
Catalog Number
40071353399
EAN
4012539355236
Product Length/Depth
180 mm
Product Height
20 mm
Product Width
38 mm
Product Weight
0.1 kg
Compliances
CE marking
Certifications
CE

Product specifications

Ambient temperature - min
0 °C
Ambient temperature - max
45 °C
Battery pack
True
Capacity
4000 mAh
Closed (sealed)
True
IEC indication
Other
Model
Lithium-ion
Number of cells
1
Other indications
Other
Plastic housing
False
Size indication
Other
Suitable for rapid charger
False
Suited For Ex-applications
False
Height including pole
65 mm
Nominal voltage
3.7 V

Export product specification