Eaton LED-Pictogram PU GuideEaton LED DX/DXC 30m
| Product Name | 
                                                Eaton GuideLed DX/DXC CG-S Pictogram
                                             | 
| Catalog Number | 
                                                40071355365
                                             | 
| EAN | 
                                                4012539358183
                                             | 
| Product Length/Depth | 
                                                326 mm
                                             | 
| Product Height | 
                                                184 mm
                                             | 
| Product Width | 
                                                17 mm
                                             | 
| Product Weight | 
                                                0.399 kg
                                             | 
| Certifications | 
                                                CE
                                             | 
| Viewing distance | 
                                                30 m
                                             | 
| Model | 
                                                Other
                                             | 
| Meaning pictogram | 
                                                Escape route
                                             | 
| Material thickness | 
                                                17 mm
                                             | 
| Direction | 
                                                Downwards
                                             | 
| Product branding | 
                                                Eaton
                                             |