Download document () of 20
We make what matters work*

400CMMT

Fuse-link, high speed, 400 A, AC 690 V, BS88, 83 x 136 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
400CMMT
EAN
5027590082808
Product Length/Depth
9.8 mm
Product Height
5.6 mm
Product Width
12 mm
Product Weight
480 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
UL Recognized

Electrical data

Amperage Rating
400 A
Voltage rating
690 V
Rated voltage AC
690 V
Class
Class aR
Pre arc (I2T)
21000
Watt losses
60 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification