Knowledge Search
Download document () of 20
We make what matters work*

400P20

Eaton Bussmann series low voltage british standard fuse, 400A, AC 660 V, 59 x 111 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
400P20
EAN
5027590047074
Product Length/Depth
85 mm
Product Height
117 mm
Product Width
85 mm
Product Weight
624 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Export product specification