Download document () of 20
We make what matters work*

401-TF

Eaton Concealed-mount magnetic contact - white - EN50131-2-6 certified - protection grade 2 - environmental class III

General specifications

Product Name
Eaton Concealed magnetic contact
Catalog Number
401-TF
EAN
8054934901744
Product Length/Depth
55 mm
Product Height
13 mm
Product Width
5 mm
Product Weight
0.02567 kg
Certifications
CE marking

Product specifications

Connection
Wired
Operating temperature - max
50 °C
Operating temperature - min
-25 °C
Radio system
No
VdS
None
Degree of protection (IP)
IP65
Type Of Electric Connection
Other
Color
White
Mounting Method
Other
Surface mounting
Sensor height
4.5 mm
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9010
Wire length connecting cable
1.2 m
Width sensor
13 mm
Sensor length
55 mm

Export product specification