Download document () of 20
We make what matters work*

403-AG

Eaton Metal alloy surface-mount magnetic contact - EN50131-2-6 certified - protection grade 2 - environmental class III

General specifications

Product Name
Eaton Metallic surface-mounting magnetic contacts
Catalog Number
403-AG
EAN
8714112069733
Product Length/Depth
50 mm
Product Height
15 mm
Product Width
20 mm
Product Weight
0.109 kg
Certifications
CE marking

Product specifications

Connection
Wired
Operating temperature - max
50 °C
Operating temperature - min
-25 °C
Current - max
1 A
Degree of protection (IP)
IP65
Type of fastening
Magnetic
Type Of Electric Connection
Other
Color
Aluminium
Mounting Method
Surface mounting
Sensor height
15 mm
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9007
Wire length connecting cable
1.2 m
Width sensor
20 mm
Sensor length
50 mm

Export product specification