Download document () of 20
We make what matters work*

403-TF

Eaton Thermoplastic surface-mount magnetic contact - EN50131-2-6 certified - protection grade 2 - environmental class III

General specifications

Product Name
Eaton Plastic surface-mounting magnetic contacts
Catalog Number
403-TF
EAN
8054934901843
Product Length/Depth
40 mm
Product Height
75 mm
Product Width
40 mm
Product Weight
0.014 kg
Certifications
CE marking

Product specifications

Connection
Wired
Operating temperature - max
50 °C
Operating temperature - min
-25 °C
Current - max
1 A
Degree of protection (IP)
IP65
Type of fastening
Magnetic
Type Of Electric Connection
Other
Color
White
Mounting Method
Surface mounting
Sensor height
7.5 mm
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9010
Wire length connecting cable
0.3 m
Width sensor
13.5 mm
Sensor length
40 mm

Export product specification