Knowledge Search
Download document () of 20
We make what matters work*

40CIK07

Eaton Bussmann series low voltage british standard fuse, 40A, AC 600 V, HRCI-MISC, gL/gG, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
40CIK07
UPC
051712552523
EAN
5027590480055
Product Length/Depth
86 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
57 g
Compliances
RoHS Compliant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.