Download document () of 20
We make what matters work*

40ET

Eaton Bussmann series high speed British standard fuse, high speed, 40 A, AC 690 V, DC 500 V, BS88, 19 x 77 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
40ET
UPC
051712831062
EAN
5027590480093
Product Length/Depth
76 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
39.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
40 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Pre arc (I2T)
103
Clearing (I2T)
600
Watt losses
9 W

Product specifications

Application
protection of DC common bus, DC drives, power converters/rectifiers and reduced voltage starters
Fuse indicator
None

Export product specification