Knowledge Search
Download document () of 20
We make what matters work*

40KS07

Eaton Bussmann series low voltage british standard fuse, 40A, DC 500 V, V88/A3, 26 x 86 mm

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
40KS07
EAN
5027590480147
Product Length/Depth
86 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Export product specification