Knowledge Search
Download document () of 20
We make what matters work*

40LR85

Eaton Bussmann series low voltage british standard fuse, 40A, AC 415 V, system C type II, 30 x 57 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
40LR85
EAN
5027590480161
Product Length/Depth
56 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
99.1 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269

Electrical data

Amperage Rating
40 A
Voltage rating
415 V
Voltage type
AC
Breaking capacity
33 kA
Class
Class gG/gL

Product specifications

Application
protection of incoming cables into residential and commercial properties
Fuse type
LR85
Connection
Ferrule end x ferrule end

Export product specification