Knowledge Search
Download document () of 20
We make what matters work*

40NHG02B

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 40A, 120 kAIC, Combination fuse status indicator, fuse, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
40NHG02B
UPC
051712626071
EAN
5027590480406
Product Length/Depth
150 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
0.38 kg
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
40 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specification

Fuse size
NH02
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
Microswitch BVL50

Export product specification