Knowledge Search
Download document () of 20
We make what matters work*

410

Eaton Crouse-Hinds series rigid/IMC clamp, Steel, 1/2", Heavy gauge

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
410
UPC
784564104106
Product Length/Depth
1.1 in
Product Height
0.76 in
Product Width
0.92 in
Product Weight
0.014 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
1/2"
Material
Steel
Type
Heavy gauge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.