Knowledge Search
Download document () of 20
We make what matters work*

411

Eaton Crouse-Hinds series rigid/IMC clamp, Steel, 3/4", Heavy gauge

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
411
UPC
784564104113
Product Length/Depth
1.76 in
Product Height
0.7 in
Product Width
1.12 in
Product Weight
0.021 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
3/4"
Material
Steel
Type
Heavy gauge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.