Knowledge Search
Download document () of 20
We make what matters work*

411SS

Eaton Crouse-Hinds series rigid/IMC strap, 316 stainless steel, 3/4", One hole

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC strap
Catalog Number
411SS
UPC
662277029469
Product Length/Depth
2.25 in
Product Height
1 in
Product Width
0.75 in
Product Weight
0.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
3/4"
Material
316 stainless steel
Type
One hole

Export product specification