Download document () of 20
We make what matters work*

414-TF

Eaton Brass flush-mount cylindrical magnetic contact - EN50131-2-6 certified - protection grade 2 - environmental class III

General specifications

Product Name
Eaton Flush-mounting magnetic contacts
Catalog Number
414-TF
EAN
8054934902086
Product Length/Depth
35 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.019 kg
Certifications
CE marking

Product specifications

Connection
Wired
Operating temperature - max
50 °C
Operating temperature - min
-25 °C
Current - max
1 A
Degree of protection (IP)
IP65
Type Of Electric Connection
Other
Color
Aluminium
Mounting Method
Flush
Built-in
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9007
Wire length connecting cable
0.3 m
Diameter sensor
8 mm
Sensor length
35 mm

Export product specification