Knowledge Search
Download document () of 20
We make what matters work*

414

Eaton Crouse-Hinds series rigid/IMC clamp, Steel, 1-1/2", Heavy gauge

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
414
UPC
784564104144
Product Length/Depth
3.69 in
Product Height
0.99 in
Product Width
1.33 in
Product Weight
0.065 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
1-1/2"
Material
Steel
Type
Heavy gauge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.