Knowledge Search
Download document () of 20
We make what matters work*

415

Eaton Crouse-Hinds series rigid/IMC clamp, Steel, 2", Heavy gauge

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
415
UPC
784564104151
Product Length/Depth
4.5 in
Product Height
1.48 in
Product Width
1.8 in
Product Weight
0.097 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
2"
Material
Steel
Type
Heavy gauge

Export product specification