Download document () of 20
We make what matters work*

415102222

Eaton Crouse-Hinds series FHF Profi Flash strobe light, Xenon, 5 Joule, Thermoplastic (ABS), White, Red cap, Wall or stand mount, 24 Vdc, Protection class II, 1 mode: continuous operation, 0.3A

General specifications

Product Name
Eaton Crouse-Hinds series FHF Profi Flash strobe light
Product Name
Eaton Crouse-Hinds series FHF Profi Flash strobe light
Catalog Number
415102222
EAN
4250235509274
Product Length/Depth
108 mm
Product Height
225 mm
Product Width
91 mm
Product Weight
0.36 kg

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Mounting method
  • Wall
  • Stand
Ingress protection (IP) ratings
IP54
Lamp Type
Xenon
Joule
5 Joule
Minimum Temperature Range
-20 °C
Maximum Temperature Range
40 °C
Nominal Voltage
24 Vdc
Voltage Type
DC
Housing Material
Thermoplastic (ABS)
Housing Color
White
Lamp Hood/Cap Color
Red
Type of Protection
Protection class II
Number of Modes
1 mode: continuous operation
Current Consumption
0.3A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.