Knowledge Search
Download document () of 20
We make what matters work*

421

Eaton Crouse-Hinds series EMT combination coupling, EMT (set screw) to rigid (set screw), Zinc plated steel, Combination type, 3/4"-3/4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT combination coupling
Catalog Number
421
UPC
784564104212
Product Length/Depth
2.81 in
Product Height
1.25 in
Product Width
1.25 in
Product Weight
0.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Combination
Combination type
EMT (set screw) to rigid (set screw)
Trade size
3/4"-3/4"
Material
Zinc plated steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.