Download document () of 20
We make what matters work*

423-TF

Eaton Magnetic contact for armoured doors - EN50131-2-6 certified - protection grade 2 - environmental class II

General specifications

Product Name
Eaton Flush-mounting magnetic contacts
Catalog Number
423-TF
EAN
8714112069603
Product Length/Depth
36 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
0.059 kg
Certifications
CE marking

Product specifications

Connection
Wired
Operating temperature - max
40 °C
Operating temperature - min
-10 °C
Radio system
No
VdS
None
Current - max
1 A
Degree of protection (IP)
IP65
Type Of Electric Connection
Other
Color
White
Mounting Method
Flush
Built-in
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9010
Wire length connecting cable
1.2 m
Diameter sensor
12 mm
Sensor length
36 mm

Export product specification