Download document () of 20
We make what matters work*

424-TF

Eaton Brass magnetic contact for armoured doors - EN50131-2-6 certified - protection grade 3 - environmental class III

General specifications

Product Name
Eaton Flush-mounting magnetic contacts
Catalog Number
424-TF
EAN
8054934902215
Product Length/Depth
27 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
0.085 kg
Certifications
CE marking

Product specifications

Connection
Wired
Operating temperature - max
50 °C
Operating temperature - min
-25 °C
Current - max
1 A
Degree of protection (IP)
IP65
Type Of Electric Connection
Other
Color
Other
Mounting Method
Flush
Built-in
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
1017
Wire length connecting cable
1.2 m
Diameter sensor
20 mm
Sensor length
26.5 mm

Export product specification