Download document () of 20
We make what matters work*

44 FTF

Eaton B-Line series wireway telescoping fitting, Lay-in, Wireway telescoping fitting, NEMA 1, Steel, ANSI 61 gray painted, 4" X 4"

General specifications

Product Name
Eaton B-Line series wireway telescoping fitting
Catalog Number
44 FTF
UPC
782051110937
Product Length/Depth
12 in
Product Height
4.25 in
Product Width
8.36 in
Product Weight
3.662 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Product specifications

Material
Steel
Degree of protection
1
Type
Wireway telescoping fitting
Wiring method
Lay in
Finish color
ANSI 61 gray painted

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.