Download document () of 20
We make what matters work*

44-12FTF

Eaton B-Line series wireway telescoping fitting, Feed through, Wireway telescoping fitting, NEMA 12, Steel, ANSI 61 gray painted

General specifications

Product Name
Eaton B-Line series wireway telescoping fitting
Catalog Number
44-12FTF
UPC
782051108255
Product Length/Depth
15.5 in
Product Height
3.82 in
Product Width
3.82 in
Product Weight
6.68 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Product specifications

Material
Steel
Special features
NEMA12
Type
Wireway telescoping fitting
Wiring method
Feed through
Finish color
ANSI 61 gray painted

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.