Download document () of 20
We make what matters work*

44-12LCP

Eaton B-Line series closure plate, Closure plate, NEMA 12, Steel, ANSI 61 gray painted, 4" X 4"

General specifications

Product Name
Eaton B-Line series closure plate
Catalog Number
44-12LCP
UPC
782051003857
Product Length/Depth
4.25 in
Product Height
4 in
Product Width
5.64 in
Product Weight
1.25 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Product specifications

Material
Steel
Special features
NEMA12
Type
Closure plate
Finish color
ANSI 61 gray painted

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.