Download document () of 20
We make what matters work*

44-3RASCX

Eaton B-Line series wireway cross fitting, Wireway cross, Wireway cross fitting, NEMA 3R, Aluminum

General specifications

Product Name
Eaton B-Line series wireway cross fitting
Catalog Number
44-3RASCX
UPC
782051657869
Product Length/Depth
13.84 in
Product Height
4 in
Product Width
4 in
Product Weight
3.178 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Product specifications

Material
Aluminum
Degree of protection
3R
Type
Wireway cross fitting
Wiring method
Wireway cross

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.