Download document () of 20
We make what matters work*

44-3RHSC

Eaton B-Line series wireway connector, Wireway connector, NEMA 3R, Galvanized steel, 4" X 4"

General specifications

Product Name
Eaton B-Line series wireway connector
Catalog Number
44-3RHSC
UPC
782051627473
Product Length/Depth
4 in
Product Height
4 in
Product Width
3 in
Product Weight
1.648 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Product specifications

Material
Galvanized steel
Degree of protection
3R
Type
Wireway connector

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.