Knowledge Search
Download document () of 20
We make what matters work*

4402RN-BOX

Eaton three outlet cube tap, Single receptacle to 3 outlets, Polarized, 15A, 125V, Orange, Thermoplastic, 5-15R, NEMA 5-15R

General specifications

Product Name
Eaton three outlet cube tap
Catalog Number
4402RN-BOX
UPC
032664519307
Product Length/Depth
1 in
Product Height
2.38 in
Product Width
1 in
Product Weight
0.278 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Product specifications

Special features
Single receptacle to 3 outlets, Polarized
Type
Three outlet cube tap
Amperage Rating
15A
Voltage rating
125 V
NEMA configuration
5-15R
Color
Orange
Material
Thermoplastic

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español