Download document () of 20
We make what matters work*

443 SC

Eaton B-Line series Type 1 junction boxes, 4" height, 3" length, 4" width, NEMA 1, Screw cover, SC enclosure, Surface mounted, Small single door, 2 side knockouts,2 top-bottom knockouts, Thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
443 SC
UPC
782051018967
Product Length/Depth
3 in
Product Height
4 in
Product Width
4 in
Product Weight
1.6 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Keyhole slots on cover, plated screws
Style
Small single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
SC enclosure
Mounting method
Surface
Mounting hole details
Thru holes
Bottom knockouts
2
Side knockouts
2
Top knockouts
2

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.