Download document () of 20
We make what matters work*

443-4LC

Eaton B-Line series JIC panel enclosure, 4" height, 4" length, 4" width, NEMA 4, Screw cover, 4LC enclosure, Wall mount, Small single door, External mounting feet, Carbon steel, Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series JIC panel enclosure
Catalog Number
443-4LC
UPC
782051760002
Product Length/Depth
4 in
Product Height
4 in
Product Width
4 in
Product Weight
2.2 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Style
Small single door
NEMA Rating
4
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
4LC enclosure
Mounting method
Wall
Mounting hole details
External mounting feet

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.