Download document () of 20
We make what matters work*

444-CSA

Eaton Inertia sensor for impact detection

General specifications

Product Name
Eaton Inertia and vibration sensors
Catalog Number
444-CSA
EAN
8054934902277
Product Length/Depth
33 mm
Product Height
24 mm
Product Width
33 mm
Product Weight
0.078 kg
Certifications
CE marking

Product specifications

Connection
Wired
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Type of messaging
Vibration detector
Current - max
100 mA
Type of sensor
Other
Degree of protection (IP)
Other
Type Of Interface
Other
Type of power supply
Other
Type Of Electric Connection
Other
Physical measurement principle
Other
Color
White
Mounting Method
Surface mounting
VdS class
None

Export product specification