Download document () of 20

450-CSA

Eaton Aluminium magnetic contact for garage doors - EN50131-2-6 certified - protection grade 2 - environmental class III

General specifications

Product Name
Eaton Garage door surface-mounting magnetic contacts
Catalog Number
450-CSA
EAN
8054934902468
Product Length/Depth
180 mm
Product Height
14 mm
Product Width
45 mm
Product Weight
0.39 kg
Certifications
CE marking

Product specifications

Connection
Wired
Operating temperature - max
50 °C
Operating temperature - min
-25 °C
Radio system
No
VdS
None
Current - max
1 A
Degree of protection (IP)
IP65
Type Of Electric Connection
Other
Color
Aluminium
Mounting Method
Surface mounting
Sensor height
14 mm
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9007
Wire length connecting cable
1.2 mm
Width sensor
45 mm
Sensor length
180 mm

Export product specification