Knowledge Search
Download document () of 20
We make what matters work*

450G

Eaton Crouse-Hinds series Condulet Series 5 integral gasket cover, Aluminum, 1-1/4" or 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 integral gasket cover
Catalog Number
450G
UPC
662277004442
Product Length/Depth
7.25 in
Product Height
0.5 in
Product Width
2.63 in
Product Weight
0.17 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1-1/4" or 1-1/2"
Material
Aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.