Knowledge Search
Download document () of 20
We make what matters work*

452

Eaton Crouse-Hinds series EMT set screw type connector, EMT, Straight, Non-insulated, Steel, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type connector
Catalog Number
452
UPC
784564104526
Product Length/Depth
1.81 in
Product Height
1.38 in
Product Width
1.38 in
Product Weight
0.23 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Set screw
Insulator
Non-insulated
Trade size
1"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.