Knowledge Search
Download document () of 20
We make what matters work*

4524N

Eaton Arrow Hart extra heavy-duty auto grip plug , #12-4 AWG, 50A, Industrial, 125/250V, Back wire, Gray, Brass, Thermoplastic with neoprene gasket, 10-50P, Screw, Vinyl, Core pack

General specifications

Product Name
Eaton Arrow Hart extra heavy-duty auto grip plug
Catalog Number
4524N
UPC
040893019826
Product Length/Depth
6.938 in
Product Height
3.375 in
Product Width
3.61 in
Product Weight
0.76 lb
Certifications
cULus Listed

Product specifications

Device type
Plug
Type
Plug
Amperage Rating
50 A
Voltage rating
125/250 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back wire
Number of wires
3
Number of poles
Three-pole
Style type
Straight body
Material
Vinyl
Packaging type
Core pack
Color
Gray
Connection type
Screw
Allowable wire size
#12-4 AWG
NEMA configuration
10-50P
Torque rating
30-35 lbf-inch
Design type
Straight blade
Face/body material
Thermoplastic with neoprene gasket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español