Download document () of 20
We make what matters work*

4560

Eaton safety grip locking receptacle, #18-10 AWG, 15A, Industrial, 250V, Side wiring, Black, Brass, Single, L6-15, Two-pole, Three-wire, Nylon

General specifications

Product Name
Eaton Arrow Hart locking receptacle
Catalog Number
4560
UPC
032664432705
Product Length/Depth
6.5 in
Product Height
1.5 in
Product Width
3.5 in
Product Weight
0.135 lb
Certifications
Contact Manufacturer

Product specifications

Special features
Safety grip locking receptacle
Type
Locking receptacle
Amperage Rating
15A
Voltage rating
250 V
Contact material
Brass
Application
Industrial
Device grade
Commercial
Wiring method
Side
Number of wires
3
Grounding
Number of poles
Two-pole
Color
Black
Material
Glass filled nylon
Operating temperature
-40 to 115 °C (-40 to 239 °F)
Allowable wire size
#18-10 AWG
NEMA configuration
L6-15
Design type
Single receptacle
Face/body material
Glass filled nylon
Receptacle type
Locking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.