Download document () of 20
To be discontinued

4579

Eaton safety grip locking connector, 15A, Commercial, 250V, Back wiring, Black, white, L6-15, Two-pole, Three-wire, Santoprene thermoplastic elastomeric, 0.25 to 0.69 in

General specifications

Product Name
Eaton Arrow Hart standard locking connector
Catalog Number
4579
UPC
032664393006
Product Length/Depth
6.5 in
Product Height
1.5 in
Product Width
3.5 in
Product Weight
0.16 lb
Certifications
NOM
cULus Listed
CSA certified

Product specifications

Special features
Safety grip locking plug
Type
Locking connector
Amperage Rating
15A
Voltage rating
250 V
Contact material
Brass
Application
Industrial
Device grade
Commercial
Wiring method
Back
Number of wires
Grounding
3
Number of poles
Two-pole
Color
White
Black
Cord diameter
0.25-0.69 in (6.4 mm-17.5 mm)
Material
Thermoplastic
Operating temperature
-20 to 60 °C (-4 to 140 °F)
Allowable wire size
#16-12 AWG
NEMA configuration
L6-15
Design type
Standard locking connector
Face/body material
Thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.