Knowledge Search
Download document () of 20
We make what matters work*

458NP-BOX

Eaton commercial switch, Switch, 1A, 3A, 125/250V, Pull chain, Nickel, Canopy, Polycarbonate, Single-pole

General specifications

Product Name
Eaton commercial switch
Catalog Number
458NP-BOX
UPC
032664233708
Product Length/Depth
1.505 in
Product Height
1.505 in
Product Width
1.505 in
Product Weight
0.02 lb
Certifications
cULus Listed
UL Listed
CSA Certified

Product specifications

Type
Switch
Amperage Rating
1A, 3A
Voltage rating
125/250 V
Switch type
Canopy
Circuit
Single-pole
Material
Polycarbonate
Actuator
Pull chain
Color
Nickel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español