Download document () of 20

460-S

Eaton Aluminium surface-mount long-distance magnetic contact - with changeover contact - EN50131-2-6 certified - protection grade 2 - environmental class III

General specifications

Product Name
Eaton Metallic surface-mounting magnetic contacts
Catalog Number
460-S
EAN
8054934902673
Product Length/Depth
80 mm
Product Height
18 mm
Product Width
19 mm
Product Weight
0.15 kg
Certifications
CE marking

Product specifications

Current - max
300 mA
Degree of protection (IP)
Other
Type Of Electric Connection
Other
Color
Aluminium
Mounting Method
Surface mounting
Sensor height
18 mm
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 change-over contact
RAL-number
9007
Wire length connecting cable
1.2 mm
Width sensor
19 mm
Sensor length
80 mm

Export product specification