Knowledge Search
Download document () of 20
We make what matters work*

460

Eaton Crouse-Hinds series EMT set screw type coupling, EMT, Zinc plated steel, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type coupling
Catalog Number
460
UPC
784564104601
Product Length/Depth
1.63 in
Product Height
0.88 in
Product Width
0.88 in
Product Weight
0.09 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Set screw
Trade size
1/2"
Material
Zinc plated steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.