Download document () of 20
We make what matters work*

461-CSA

Eaton Metallic surface-mounting magnetic contacts, Plastic spacer for magnetic contact Series 460-462

General specifications

Product Name
Eaton Metallic surface-mounting magnetic contacts
Catalog Number
461-CSA
EAN
8714112069511
Product Length/Depth
80 mm
Product Height
4 mm
Product Width
19 mm
Product Weight
0.007 kg
Certifications
CE

Product specifications

Enclosure Colour
Grey

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.