Knowledge Search
Download document () of 20
We make what matters work*

462

Eaton Crouse-Hinds series EMT set screw type coupling, EMT, Zinc plated steel, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type coupling
Catalog Number
462
UPC
784564104625
Product Length/Depth
2.31 in
Product Height
1.19 in
Product Width
1.19 in
Product Weight
0.23 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Set screw
Trade size
1"
Material
Zinc plated steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.