Knowledge Search
Download document () of 20
We make what matters work*

463ORANGE

Eaton Crouse-Hinds series EMT set screw type coupling, Orange, EMT, Zinc plated steel, Four tightening screws, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type coupling
Catalog Number
463ORANGE
UPC
662277062442
Product Length/Depth
2.73 in
Product Height
1.55 in
Product Width
1.55 in
Product Weight
0.42 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Set screw
Trade size
1-1/4"
Color
Orange
Material
Zinc plated steel
Special features
Four tightening screws

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.