Knowledge Search
Download document () of 20
We make what matters work*

465BLACK

Eaton Crouse-Hinds series EMT set screw type coupling, Black, EMT, Zinc plated steel, Four tightening screws, 2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type coupling
Catalog Number
465BLACK
UPC
662277062008
Product Length/Depth
3.23 in
Product Height
2.24 in
Product Width
2.24 in
Product Weight
0.77 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Set screw
Trade size
2"
Color
Black
Material
Zinc plated steel
Special features
Four tightening screws

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.