Knowledge Search
Download document () of 20
We make what matters work*

467DC

Eaton Crouse-Hinds series EMT set screw type coupling, EMT, Zinc die cast, Four tightening screws, 3"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type coupling
Catalog Number
467DC
UPC
784564004031
Product Length/Depth
5.76 in
Product Height
2.57 in
Product Width
4.95 in
Product Weight
0.81 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Set screw
Trade size
3"
Material
Zinc die cast
Special features
Four tightening screws

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.