Knowledge Search
Download document () of 20
We make what matters work*

469

Eaton Crouse-Hinds series EMT set screw type coupling, EMT, Zinc plated steel, Four tightening screws, 4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type coupling
Catalog Number
469
UPC
784564104694
Product Length/Depth
5.8 in
Product Height
6 in
Product Width
5.2 in
Product Weight
0.095 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Set screw
Trade size
4"
Material
Zinc plated steel
Special features
Four tightening screws

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.