Knowledge Search
Download document () of 20
We make what matters work*

46TB3

Expulsion fuse-link, medium voltage, 3 A, AC 46 kV, 787 mm, ANSI, T slow

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46TB3
EAN
5027590481588
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
22.2 g
Certifications
ANSI/IEEE Std C37.42

Electrical data

Amperage Rating
3 A
Voltage rating
46 kV
Voltage type
AC
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz

Product specification

Application
Primary side transformer protection, feeder protection, capacitor bank protection
Standard
ANSI
Type of termination
Fixed buttonhead

Export product specification