Download document () of 20
We make what matters work*

470-CSA

Eaton Rod contact for roller shutters

General specifications

Product Name
Eaton Contacts for roller shutters
Catalog Number
470-CSA
EAN
8054934902741
Product Length/Depth
93 mm
Product Height
66 mm
Product Width
55 mm
Product Weight
0.24 kg
Certifications
CE marking

Product specifications

Connection
Wired
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Type Of Electric Connection
Other
Color
Black
Mounting Method
Surface mounting
Sensor height
55 mm
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9005
Wire length connecting cable
0.2 m
Width sensor
66 mm
Sensor length
93 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.