Knowledge Search
Download document () of 20
We make what matters work*

470F

Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover, Feraloy iron alloy, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover
Catalog Number
470F
UPC
782274003306
Product Length/Depth
2.19 in
Product Height
5.5 in
Product Width
1.06 in
Product Weight
0.76 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1-1/4"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.